Select a different country or region to see content for your location.
United States
19:52:25 GMT+0000 (Coordinated Universal Time)



22228-E1-XL-K-C3>A
Spherical Roller Bearing
Spherical roller bearings 222..-E1-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Preferred product
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 68 mm | Width |
Cr | 870.000 N | Basic dynamic load rating, radial |
C0r | 1.040.000 N | Basic static load rating, radial |
Cur | 100.000 N | Fatigue load limit, radial |
nG | 3.150 1/min | Limiting speed |
nϑr | 2.250 1/min | Reference speed |
≈m | 13,768 kg | Weight |
Mounting dimensions
da min | 154 mm | Minimum diameter shaft shoulder |
da max | 164 mm | Maximum diameter of shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
db min | 149 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 223,1 mm | Bore diameter outer ring |
d2 | 164,9 mm | Raceway diameter of the inner ring |
ds | 6,3 mm | Diameter lubrication hole |
ns | 12,2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,67 | Dynamic axial load factor |
Y2 | 3,97 | Dynamic axial load factor |
Y0 | 2,61 | Static axial load factor |
Additional information
H3128 | Adapter sleeve | |
AHX3128 | Withdrawal sleeve |
Downloads:
Your current product variant
Design | E1 | Without central rip |
Bore type | K | Tapered, taper 1:12 |
Cage | JPA | Sheet metal cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard |
Characteristics